K8DT-AS
Single-phase current relay
Detect errors in motors and other equipment through current changes. Use in either overcurrent or undercurrent mode.
- Monitor AC or DC currents with one relay.
- Use with commercially available CTs (CT secondary side: 0 to 1 A or 0 to 5 A).
- Settings for the operating value, hysteresis, startup lock time, and operating time.
- Width of 17.5 mm to reduce space required in panels.
- Push-in plus Technology that reduce wiring work.
- UL listed for easy shipping to North America.
- Double-insertion holes for crossover wiring (all terminals).
- Models added with transistor outputs for superior contact reliability.
- RoHS compliant
Specifications & ordering info
| Product | Functions | Installation type | Terminal type | Size | Setting range | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | External current transformer | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 mA AC/DC, 2 to 20 mA AC/DC, 50 to 500 mA AC/DC | 100-240 V | Relay | SPDT | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 2 to 500 mA AC /DC, 1 x SPDT, 100-240 VAC |
|
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 mA AC/DC, 2 to 20 mA AC/DC, 50 to 500 mA AC/DC | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 2 to 500 mA AC /DC, 1 x SPDT, 24 V AC/DC |
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 mA AC/DC, 2 to 20 mA AC/DC, 50 to 500 mA AC/DC | 100-240 V | Transistor | Open collector | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 2 to 500 mA AC /DC, 1 x Transistor, 100-240 VAC |
|
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 mA AC/DC, 2 to 20 mA AC/DC, 50 to 500 mA AC/DC | 20.4-26.4 V | 20.4-26.4 V | Transistor | Open collector | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 2 to 500 mA AC/ DC, 1 x Transistor, 24 V AC/DC |
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 0.1 to 1 A AC/DC, 0.5 to 5 A AC/DC | 100-240 V | Relay | SPDT | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 0.1 to 5 A AC /DC, 1 x SPDT, 100-240 VAC |
|
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 0.1 to 1 A AC/DC, 0.5 to 5 A AC/DC | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 0.1 to 5 A AC /DC, 1 x SPDT, 24 V AC/DC |
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 0.1 to 1 A AC/DC, 0.5 to 5 A AC/DC | 100-240 V | Transistor | Open collector | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 0.1 to 5 A AC /DC, 1 x Transistor, 100-240 VAC |
|
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 0.1 to 1 A AC/DC, 0.5 to 5 A AC/DC | 20.4-26.4 V | 20.4-26.4 V | Transistor | Open collector | Black | No | Monitoring relay 17.5mm wide, Single phase over or under current 0.1 to 5 A AC/ DC, 1 x Transistor, 24 V AC/DC |
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 A AC, 20 to 200 A AC | 100-240 V | Relay | SPDT | Black | Yes | Monitoring relay 17.5mm wide, Single phase over or under current 10 to 200 A AC /DC, 1 x SPDT, 100-240 VAC |
|
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 A AC, 20 to 200 A AC | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | Yes | Monitoring relay 17.5mm wide, Single phase over or under current 10 to 200 A AC /DC, 1 x SPDT, 24 V AC/DC |
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 A AC, 20 to 200 A AC | 100-240 V | Transistor | Open collector | Black | Yes | Monitoring relay 17.5mm wide, Single phase over or under current 10 to 200 A AC /DC, 1 x Transistor, 100-240 VAC |
|
|
|
|
Current | DIN rail | Push-in | 17.5 mm | 10 to 100 A AC, 20 to 200 A AC | 20.4-26.4 V | 20.4-26.4 V | Transistor | Open collector | Black | Yes | Monitoring relay 17.5mm wide, Single phase over or under current 10 to 200 A AC/ DC, 1 x Transistor, 24 V AC/DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K8DT-AS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K8DT-AS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]