K8DT-AS1TA
Monitoring relay 17.5mm wide, Single phase over or under current 2 to 500 mA AC /DC, 1 x Transistor, 100-240 VAC
Specifications
Functions | Current |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Setting range | 10 to 100 mA AC/DC, 2 to 20 mA AC/DC, 50 to 500 mA AC/DC |
Supply voltage AC | 100-240 V |
Output type | Transistor |
Contact description | Open collector |
Body color | Black |
External current transformer |