K8DT-AS2TA
Monitoring relay 17.5mm wide, Single phase over or under current 0.1 to 5 A AC /DC, 1 x Transistor, 100-240 VAC
Specifications
Functions | Current |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Setting range | 0.1 to 1 A AC/DC, 0.5 to 5 A AC/DC |
Supply voltage AC | 100-240 V |
Output type | Transistor |
Contact description | Open collector |
Body color | Black |
External current transformer |