K8AK-VS
Single-phase voltage relay
These single-phase voltage relays are for monitoring over- and undervoltages. Manual resetting and automatic resetting are supported by one relay. Relay warning status can easily be monitored using the LED indicator.
- Single-phase voltage relay
- In 22.5 mm wide industrial housing
- Under or over control
- Supply voltages: 24 VAC/DC, 100 to 240 VAC
- Easy wiring with ferrules
Specifications & ordering info
Product | Functions | Installation type | Terminal | Size | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Voltage | DIN Rail | Screw | 22.5 mm | 100-240 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, Single phase over or under voltage 1 to 150V AC or DC, One SPDT, 100-240 VAC |
|
|
|
Voltage | DIN Rail | Screw | 22.5 mm | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, Single phase over or under voltage 1 to 150V AC or DC, One SPDT, 24VAC/DC |
|
|
Voltage | DIN Rail | Screw | 22.5 mm | 100-240 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, Single phase over or under voltage 20 to 600V AC or DC, One SPDT, 100-240 VAC |
|
|
|
Voltage | DIN Rail | Screw | 22.5 mm | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, Single phase over or under voltage 20 to 600V AC or DC, One SPDT,24VAC/DC |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts K8AK-VS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for K8AK-VS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download