Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8AK-VS3 24VAC/DC

Monitoring relay 22.5mm wide, Single phase over or under voltage 20 to 600V AC or DC, One SPDT,24VAC/DC

Specifications

Functions Voltage
Installation type DIN rail
Terminal type Screw
Size 22.5 mm
Setting range 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Output type Relay
Contact description SPDT
Body color Black

Downloads