Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3SG-4RA0640-14

Safety Sensor, F3SG-R Advanced, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 640 mm, PNP/NPN

The production of this product is planned to end on 2026-12-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Type of safety according to IEC 61496-1 4
Type of protection Finger protection
Detection capability 14 mm
Safety field height 640 mm
Beam gap 10 mm
Number of beams 62
Number of protected semiconductor outputs 2
Number of semiconductor outputs with signalling function 1
Maximum safety range 10 m
Minimum operating distance 0.3 m
Response time 13 ms
Cascadable
With muting function
With beam coding
Type of switching output of the OSSD PNP/NPN
Communication port(s) USB
Suitable for safety functions
Scope of delivery Transmitter and receiver
Wavelength of the sensor 870 nm
Connection method M12 pigtail Smartclick connector
Supply voltage DC 19.2-28.8 V
Voltage type DC
Max. output current at protected output 300 mA
Degree of protection (IP) IP67
Ambient temperature -10-55 °C
Overall length of sensor 688 mm
Height of sensor 35 mm
Width of sensor 35 mm

Accessories

F39-JG3A-L Single-ended cable,F3SG-SR/PG and F3SG-R Advanced, extension cable,emitter cable M12, 5-pin, female, 3 m
F39-JG7A-D Single-ended cable,for F3SG-SR/PG and F3SG-R Advanced, receiver cable M12, 8-pin, female, 7 m

Downloads