Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3W-MA

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3W-MA

F3W-MA

Smart actuator for muting applications

The F3W-MA smart muting actuator is an integrated sensor system utilizing multiplebeam sensor technology to configure muting systems in combination with the safety light curtain.

  • Point-to-point detection mode for workpieces with constant shape
  • Chattering/void space prevention mode to prevent impact of small object holes

Specifications & ordering info

Ordering information

Application

Type

Specification

Order code

 

Smart muting actuator for small object detection

100 mm beam gap between muting beams

F3W-MA0100P

Smart muting actuator for standard object detection

300 mm beam gap between muting beams

F3W-MA0300P

Accessories (Sold separately)

Single-end connector cable

Appearance

Type

Specification

Cable length

Order code

 

Emitter cable

M12 connector

5-Pin

Color: Gray

 

3 m

F39-JG3A-L

7m

F39-JG7A-L

10 m

F39-JG10A-L

15 m

F39-JG15A-L

20 m

F39-JG20A-L

Receiver cable

M12 connector

8-Pin

Color: Black

 

3 m

F39-JG3A-D

7m

F39-JG7A-D

10 m

F39-JG10A-D

15 m

F39-JG15A-D

20 m

F39-JG20A-D

Double-end connector cable

Appearance

Type

Specification

Cable length

Order code

 

Emitter cable

M12 connector

5-Pin

Color: Gray

 

0.5 m

F39-JGR5B-L

1 m

F39-JG1B-L

3 m

F39-JG3B-L

5 m

F39-JG5B-L

7m

F39-JG7B-L

10 m

F39-JG10B-L

15 m

F39-JG15B-L

20 m

F39-JG20B-L

Receiver cable

M12 connector

8-Pin

Color: Black

 

0.5 m

F39-JGR5B-D

1 m

F39-JG1B-D

3 m

F39-JG3B-D

5 m

F39-JG5B-D

7m

F39-JG7B-D

10 m

F39-JG10B-D

15 m

F39-JG15B-D

20 m

F39-JG20B-D

4-joint plug/socket connector for connection of F3W-MA and F3SG-RA

Appearance

Type

Specification

Order code

 

4 joint connector set

 

Includes one each of:
F39-GCN4-D for receiver
F39-GCN4-L for emitter

 

F39-GCN4

 

M12 female screw water-resistive cover

Water-resistive cover to ensure IP67 if exit only muting is in use

XS5Z-11

 

M12 female pin block dust cover

Dust cover attachement to the pin block inside the female screw for dust prevention if exit only muting is in use

XS2Z-14

 

M12 female screw dust cover

Dust cover attachement to the female screw for dust prevention if exit only muting is in use

XS2Z-15

Mounting brackets

Appearance

Type

Specification

Order code

 

Standard fixed bracket set
(Two brackets per set)

Bracket to mount the F3SG-R.

Side mounting and backside mounting possible.

(Included in the F3SG-R product package)

F39-LGF

 

Standard adjustable bracket set
(Two brackets per set)

Bracket to mount the F3SG-R.

Beam alignment after mounting possible.

The angle adjustment range is ±15°.

Side mounting and backside mounting possible.

F39-LGA

 

Top/Bottom adjustable bracket set1

(Four brackets per set)

Bracket to mount the F3SG-R at the top and bottom position.

Beam alignment after mounting possible.

The angle adjustment range is ±22.5°.

Can be used in combination with the standard adjustable brackets.

F39-LGTB

 

F3W-MA L-Shape Muting bracket2

(Two brackets per set)

When using F39-LGMAL, there are some restrictions on the brackets to mount the F3SG-RA. This bracket is not usable together with F39-LGF.

F39-LGMAL

 

F3W-MA T-Shape Muting bracket2

(Two brackets per set)

When using F39-LGMAT, there are some restrictions on the brackets to mount the F3SG-RA. This bracket is not usable together with F39-LGF.

F39-LGMAT

Specifications

Item

F3W-MA0300P

F3W-MA0100P

Beam gap between muting trigger beams

300 mm

100 mm

Operating range (Dip switch option)

0.3 to 7.0 m or 0.3 to 20.0 m

Light source

Infrared LEDs, Wavelength: 870 nm

Power supply voltage (Vs)

SELV/PELV 24 VDC ±20% (ripple p-p 10% max.)

Functions

Scan code selection, operation mode selection (Point to point detection/chattering and void space prevention), Off-delay, muting enable. muting trigger beam allocation, operating range selection

Ambient temperature

Operating

-10 to 55°C (non-icing)

Storage

-25 to 70°C

Ambient humidity

Operating

35% to 85% (non-condensing)

Storage

35% to 95%

Degree of protection (IEC 60529)

IP65 and IP67

Material

Housing: Aluminum, Cap: PBT, Front window: PMMA,

Cable: Oil resistant PVC, Mounting bracket: ZDC2, FE plate: SUS

Note: For more information, please check the user manual Z355-E1


1. Optional available F39-LGTB-1 Top/Bottom adjustable bracket set (4 pcs.) without angle bracket to mount to the wall.

2. When using together with F39-LGA, the F3SG-RA must be 270 mm or longer. When using together with F39- LGTB, the F3SG-RA must be 400 mm or longer.

1. Optional available F39-LGTB-1 Top/Bottom adjustable bracket set (4 pcs.) without angle bracket to mount to the wall.

2. When using together with F39-LGA, the F3SG-RA must be 270 mm or longer. When using together with F39- LGTB, the F3SG-RA must be 400 mm or longer.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3W-MA

f3w-max prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3W-MA

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3w-max prod

Personal details

F3W-MA

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads