Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to OS32C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

OS32C

OS32C

Safety laser scanner

Small size, less weight and low-power consumption are extending operation time of battery powered systems like automated guided vehicles (AGVs). Safety laser scanner OS32C covers all these requirements in collision avoidance, presence and intrusion detection applications. Maintenance is made simple since diagnosis is clear having LED displays.

  • Type 3 Safety Laser Scanner complies with IEC61496-1/-3
  • 70 sets of safety zone and warning zone combinations
  • Safety zone up to 4m and warning zone(s) up to 15m.
  • 8 Individual Sector indicators and various LED for clear status indication
  • Reference boundary function prevents unauthorized change of scanner position

Specifications & ordering info

Product Type of safety according to IEC 61496-1 Maximum safety range Maximum warning range Communication port(s) Cable entry direction Type of switching output of the OSSD Key features Connection method Description
Safety laser scanner, OS32C, safety radius 3 m, warning zone 10 m, PLd & Cat 3 (ISO 13849-1) , 24 VDC, back location cable exit
Safety laser scanner, OS32C, safety radius 4 m, warning zone 15 m, PLd & Cat 3, 24 VDC, back location cable exit
Safety laser scanner, measurement and EtherNet/IP, OS32C, safety radius 3 m, warning zone 10 m, PLd & Cat 3 (ISO 13849-1), Ethernet, 24 VDC, back location cable exit
Safety laser scanner with measurement data, OS32C, safety radius 4m, warning zone 15 m, PLd & Cat 3, EtherNet/IP, 24 VDC, back location cable exit
Safety laser scanner, safety radius 3 m, warning zone 10 m, PLd & Cat 3 (ISO 13849-1), Ethernet, 24 VDC, side location cable exit
Safety laser scanner, safety radius 4m, warning zone 15 m, PLd & Cat 3, 24 VDC, side location cable exit
Safety laser scanner, measurement and EtherNet/IP, safety radius 3 m, warning zone 10 m, PLd & Cat 3 (ISO 13849-1), Ethernet, 24 VDC, side location cable exit
Safety laser scanner with measurement data, safety radius 4m, warning zone 15 m, PLd & Cat 3, EtherNet/IP, 24 VDC, side location cable exit
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts OS32C

os32c prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for OS32C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

os32c prod

Personal details

OS32C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads

download
OS32C Users Manual
enPDF 15.9 MB
download
OS32C Brochure
enPDF 4.18 MB
download
OS32C Configuration Tool v2.2.8 Software
en ZIP 3.57 MB
o

Please or register to view this content

download
OS32C-DM Users Manual
enPDF 2.28 MB