Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

OS32C-BP-4M

Safety laser scanner, OS32C, safety radius 4 m, warning zone 15 m, PLd & Cat 3, 24 VDC, back location cable exit

Specifications

Type of safety according to IEC 61496-1 3
Maximum safety range 4 m
Maximum warning range 15 m
Cable entry direction Back
Type of switching output of the OSSD PNP
Connection method Pigtail connector
Key features Configurable object resolution of 30, 40, 50 or 70 mm, Manual/auto start, Reference boundary monitoring
Type of protection Hand protection
Detection capability 70 mm
Suitable for safety functions
Scan angle 270 °
Scanning interval 0.4 Hz
Response time 80 ms
Number of safety fields 140
Wavelength of the sensor 905 nm
Number of protected semiconductor outputs 2
Number of semiconductor outputs with signalling function 2
Laser protection class Class 1
Supply voltage DC 16.8-30 V
Voltage type DC
Max. output current at protected output 250 mA
Degree of protection (IP) IP65
With alert field output
Ambient temperature -10-50 °C
Overall length of sensor 143 mm
Height of sensor 105 mm
Width of sensor 105 mm

Accessories

OS32C-BKT1 Bottom/side mounting bracket + unit mounting screws
OS32C-BKT2 Accessory safety, laser scanner mounting kit, XY rotational mounting, must be used with OS32C-BKT1
OS32C-BKT4 Safety laser scanner protective cover for window
OS32C-CBL-03M Safety laser scanner power and I/O cable, 3m
OS32C-CBL-10M Safety laser scanner power and I/O cable, 10m
OS32C-CBL-20M Safety laser scanner power and I/O cable, 20m
OS32C-ECBL-02M Ethernet cable, for configuration and monitoring, 2 m
OS32C-ECBL-05M Ethernet cable, for configuration and monitoring, 5 m
WIN-CLN-KT Accessory safety, cleaning kit

Spare parts

OS32C-SN-4M Safety laser scanner, safety radius 4m, warning zone 15 m, replacement sensor block
OS32C-WIN-KT Accessory safety, laser scanner, spare for replacement, Scan window

Downloads

download
OS32C Users Manual
enPDF 15.9 MB
download
OS32C Brochure
enPDF 4.18 MB
download
OS32C Configuration Tool v2.2.8 Software
en ZIP 3.57 MB
o

Please or register to view this content

download
OS32C-DM Users Manual
enPDF 2.28 MB
download
PLC Function Blocks Function Block
enZIP 27.9 KB