F3SG-RE
Easy type for simple ON/OFF detection applications
The F3SG-RE easy safety light curtain provides simplicity in mounting, operation and maintenance.
- Torsion-resistant for fast and simple alignment
- Smart-click cable connection for fast set-up and correct torque to ensure IP67
- QR code indication for easy online troubleshooting
Specifications & ordering info
| Product | Type of safety according to IEC 61496-1 | Type of protection | Detection capability | Safety field height | Beam gap | Number of beams | Number of protected semiconductor outputs | Number of semiconductor outputs with signalling function | Maximum safety range | Minimum operating distance | Response time | Cascadable | With muting function | With beam coding | Type of switching output of the OSSD | Key features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
2 | Finger protection | 14 mm | 160 mm | 10 mm | 15 | 2 | 0 | 10 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety sensor, F3SG-R Easy, Type 2, 14 mm resolution, range 0.3 to 10.0 m, height 160 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 190 mm | 20 mm | 8 | 2 | 0 | 20 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 190 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 270 mm | 20 mm | 12 | 2 | 0 | 20 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 270 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 350 mm | 20 mm | 16 | 2 | 0 | 20 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 350 mm, PNP |
|
|
|
2 | Finger protection | 14 mm | 400 mm | 10 mm | 39 | 2 | 0 | 10 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 14 mm resolution, range 0.3 to 10.0 m, height 400 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 430 mm | 20 mm | 20 | 2 | 0 | 20 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 430 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 510 mm | 20 mm | 24 | 2 | 0 | 20 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 510 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 590 mm | 20 mm | 28 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 590 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 670 mm | 20 mm | 32 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 670 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 750 mm | 20 mm | 36 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 750 mm, PNP |
|
|
|
2 | Finger protection | 14 mm | 800 mm | 10 mm | 79 | 2 | 0 | 10 m | 0.3 m | 9 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 14 mm resolution, range 0.3 to 10.0 m, height 800 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 830 mm | 20 mm | 40 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 830 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 910 mm | 20 mm | 44 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 910 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 1070 mm | 20 mm | 52 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 1070 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 1230 mm | 20 mm | 60 | 2 | 0 | 20 m | 0.3 m | 7 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 1230 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 1470 mm | 20 mm | 72 | 2 | 0 | 20 m | 0.3 m | 9 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 1470 mm, PNP |
|
|
|
2 | Hand protection | 30 mm | 1550 mm | 20 mm | 76 | 2 | 0 | 20 m | 0.3 m | 9 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 1550 mm, PNP |
|
|
|
4 | Finger protection | 14 mm | 160 mm | 10 mm | 15 | 2 | 0 | 10 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 160 mm, PNP |
|
|
|
4 | Finger protection | 14 mm | 240 mm | 10 mm | 23 | 2 | 0 | 10 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 240 mm, PNP |
|
|
|
4 | Hand protection | 30 mm | 270 mm | 20 mm | 12 | 2 | 0 | 20 m | 0.3 m | 5 ms | No | No | No | PNP | Fast response (ON/OFF applications), Simple wiring | Safety Sensor, F3SG-R Easy, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 270 mm, PNP |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts F3SG-RE
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for F3SG-RE
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Online Trouble Shooting
8 Languages!
To access troubleshooting support for safety light curtain errors in your local language use your tablet or smartphone to scan a QR code sticker that can be applied to the machine. Also accessible by computer, operators can check the error details in 8 languages and download manuals from a dedicated website. Languages include English, Spanish, French, Chinese, Korean, Japanese, German and Italian.
Reduced Wiring Work
Smark Click
1/8 turn quick-connect M12 cables allow fast installation and proper torque to ensure IP67 connection.