E3ZS
Single-beam safety sensor for access protection
A through-beam detects intrusions into hazardous areas when working space available is very limited
- Type 2 safety sensor (up to PL c / Category 2 in combination with a safety controller)
- It can be combined with both types of safety controllers: G9SP or NX-S series
- Sensing distance up to 3 m
Specifications & ordering info
| Product | Sensing method | Type of safety according to IEC 61496-1 | Number of beams | Maximum safety range | Key features | Cascadable | Description | |
|---|---|---|---|---|---|---|---|---|
|
|
Safety single-beam | 2 | 1 | 3 m | External test | No | Photoelectric sensor, E3ZS, rectangular housing, through-beam, red LED, PLc, Safety Category 2, 3 m, DC, 3-wire, PNP, 2 m cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3ZS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3ZS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]