Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3ZS-T81A

Photoelectric sensor, E3ZS, rectangular housing, through-beam, red LED, PLc, Safety Category 2, 3 m, DC, 3-wire, PNP, 2 m cable

Specifications

Sensing method Safety single-beam
Type of safety according to IEC 61496-1 2
Number of beams 1
Maximum safety range 3 m
Minimum operating distance 0.2 m
Key features External test
Degree of protection (IP) IP67
Cascadable
Suitable for safety functions
Scope of delivery Transmitter and receiver
Response time 1 ms
Wavelength of the sensor 660 nm
Connection method Cable
Supply voltage DC 12-24 V
Type of switching output of the OSSD PNP
Ambient temperature -10-55 °C
Product Width (unpacked) 10.8 mm
Product Height (unpacked) 31 mm
Product Depth (unpacked) 20 mm

Downloads