The production of this product is planned to end on 2026-12-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Type of safety according to IEC 61496-1 | 4 |
| Type of protection | Finger protection |
| Detection capability | 14 mm |
| Safety field height | 720 mm |
| Beam gap | 10 mm |
| Number of beams | 71 |
| Number of protected semiconductor outputs | 2 |
| Number of semiconductor outputs with signalling function | 0 |
| Maximum safety range | 10 m |
| Minimum operating distance | 0.3 m |
| Response time | 9 ms |
| Cascadable | |
| With muting function | |
| With beam coding | |
| Type of switching output of the OSSD | PNP |
| Key features | Fast response (ON/OFF applications), Simple wiring |
| Suitable for safety functions | |
| Scope of delivery | Transmitter and receiver |
| Wavelength of the sensor | 870 nm |
| Connection method | M12 pigtail Smartclick connector |
| Supply voltage DC | 19.2-28.8 V |
| Voltage type | DC |
| Max. output current at protected output | 300 mA |
| Degree of protection (IP) | IP67 |
| Ambient temperature | -10-55 °C |
| Overall length of sensor | 750 mm |
| Height of sensor | 35 mm |
| Width of sensor | 35 mm |