Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to A22N

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A22N

A22N

22-mm Pushbutton switches with universal design

Round pushbutton switches available with a choice of plastic, brushed metal and metal bezels for both lighted and non-lighted options. Emphasis has been placed on color coding, workability and design.

  • Variety of bezel and color options with aesthetic design.
  • Mounting depth less than 46.8 mm below panel.
  • Up to 6 contact blocks (3 contact blocks across and 2 rows deep).
  • Symmetrical contact block.
  • Push-in Plus terminal block type.
  • Snap-in switch unit for quick and easy mounting.
  • RoHS compliant.

Specifications & ordering info

Product Application Bezel material Color Number of switch positions Profile Reset method Shape Size Suitable for illumination Transparent Description
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color opaque blue
Pushbutton A22NZ Ø22, bezel plastic, FULL GUARD, MOMENTARY, CAP COLOR Opaque BLACK,
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color opaque green
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color opaque red
Pushbutton A22NZ Ø22, bezel plastic, FULL GUARD, MOMENTARY, CAP COLOR Opaque WHITE,
Pushbutton A22NZ Ø22, bezel plastic, FULL GUARD, MOMENTARY, CAP COLOR Opaque YELLOW,
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color transparent blue, lighted
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color transparent green, lighted
Operation unit, Round full guard type, Orange, Transparent, Resin, Lighted, Momentary
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color transparent red, lighted
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color transparent white, lighted
Pushbutton A22NZ 22 dia., bezel plastic, full guard, momentary, cap color transparent yellow, lighted
Pushbutton A22NZ Ø22, bezel plastic, MUSHROOM, MOMENTARY, CAP COLOR Opaque BLUE,
Pushbutton A22NZ 22 dia., bezel plastic, mushroom, momentary, cap color opaque black
Pushbutton A22NZ 22 dia., bezel plastic, mushroom, momentary, cap color opaque green
Pushbutton A22NZ 22 dia., bezel plastic, mushroom, momentary, cap color opaque red
Pushbutton A22NZ Ø22, bezel plastic, MUSHROOM, MOMENTARY, CAP COLOR Opaque WHITE,
Pushbutton A22NZ Ø22, bezel plastic, MUSHROOM, MOMENTARY, CAP COLOR Opaque YELLOW,
Pushbutton A22NZ Ø22, bezel plastic, MUSHROOM, MOMENTARY, CAP COLOR Transparent BLUE, LIGHTED
Pushbutton A22NZ Ø22, bezel plastic, MUSHROOM, MOMENTARY, CAP COLOR Transparent GREEN, LIGHTED
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts A22N

a22nn a22nl pushbuttons prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for A22N

By completing this form you can request a quotation. Your personal details will be handled confidentially.

a22nn a22nl pushbuttons prod

Personal details

A22N

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Technical information

a22n technical prod

Downloads