M22N
22 mm IP66 indicator lights show status of machinery and processes on control panels
Complete line of 22 mm pushbuttons, selectors, keyed selectors and indicators. These reliable panel indicators are offered in a wide range of shapes and colors.
- The bright LED light source is easy to see under most lighting conditions.
- Variety of model and color options.
- Easy mounting and removal of socket unit.
- Push-in Plus terminal block type.
- Short mounting depth, less than 49.2 mm behind panel.
Specifications & ordering info
| Product | Application | Size | Shape | Profile | Indicator color | LED lamp color | Rated operating voltage Ue | Voltage type | Terminal type | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Indicator | 22 mm | Round | Flat etched | Green | Green | 21.6-26.4 V | AC/DC | Screw | IP66 | Indicator M22N flat etched, cap color green, LED green, LED voltage 24 VDC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Green | Green | 21.6-26.4 V | AC/DC | Push-in | IP66 | M22N Indicator, Plastic flat etched, Green, Green, 24 V, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Green | Green | 100-120 V | AC | Screw | IP66 | Indicator M22N flat etched, CAP COLOR GREEN, LED GREEN, LED VOLTAGE 100-120 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Green | Green | 200-240 V | AC | Screw | IP66 | Indicator M22N flat etched, cap color green, LED green, LED voltage 200-240 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Green | Green | 200-240 V | AC | Push-in | IP66 | M22N Indicator, Plastic flat etched, Green, Green, 220/230/240 V AC, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Orange | Orange | 200-240 V | AC | Screw | IP66 | Indicator M22N flat etched, cap color orange, LED orange, LED voltage 200-240 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Red | Red | 21.6-26.4 V | AC/DC | Screw | IP66 | Indicator M22N flat etched, cap color red, LED red, LED voltage 24 VDC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Red | Red | 21.6-26.4 V | AC/DC | Push-in | IP66 | M22N Indicator, Plastic flat etched, Red, Red, 24 V, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Red | Red | 100-120 V | AC | Screw | IP66 | Indicator M22N flat etched, CAP COLOR RED, LED RED, LED VOLTAGE 100-120 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Red | Red | 200-240 V | AC | Screw | IP66 | Indicator M22N flat etched, cap color red, LED red, LED voltage 200-240 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Red | Red | 200-240 V | AC | Push-in | IP66 | M22N Indicator, Plastic flat etched, Red, Red, 220/230/240 V AC, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Transparent white | White | 21.6-26.4 V | AC/DC | Screw | IP66 | Indicator M22N flat etched, cap color white, LED white, LED voltage 24 VDC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Transparent white | White | 21.6-26.4 V | AC/DC | Push-in | IP66 | M22N Indicator, Plastic flat etched, White, White, 24 V, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Transparent white | White | 100-120 V | AC | Screw | IP66 | Indicator M22N flat etched, CAP COLOR WHITE, LED WHITE, LED VOLTAGE 100-120 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Transparent white | White | 200-240 V | AC | Screw | IP66 | Indicator M22N flat etched, cap color white, LED white, LED voltage 200-240 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Transparent white | White | 200-240 V | AC | Push-in | IP66 | M22N Indicator, Plastic flat etched, White, White, 220/230/240 V AC, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Yellow | Yellow | 21.6-26.4 V | AC/DC | Screw | IP66 | Indicator M22N flat etched, cap color yellow, LED yellow, LED voltage 24 VDC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Yellow | Yellow | 21.6-26.4 V | AC/DC | Push-in | IP66 | M22N Indicator, Plastic flat etched, Yellow, Yellow, 24 V, push-in terminal |
|
|
|
Indicator | 22 mm | Round | Flat etched | Yellow | Yellow | 200-240 V | AC | Screw | IP66 | Indicator M22N flat etched, cap color yellow, LED yellow, LED voltage 200-240 VAC |
|
|
|
Indicator | 22 mm | Round | Flat etched | Yellow | Yellow | 200-240 V | AC | Push-in | IP66 | M22N Indicator, Plastic flat etched, Yellow, Yellow, 220/230/240 V AC, push-in terminal |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts M22N
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for M22N
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information
