M22N-BN-TWA-WE
Indicator M22N flat, CAP COLOR WHITE, LED WHITE, LED VOLTAGE 200-240 VAC
Specifications
Application | Indicator |
Size | 22 mm |
Shape | Round |
Profile | Flat |
Indicator color | Transparent white |
LED lamp color | White |
Rated operating voltage Ue | 200-240 V |
Voltage type | AC |
Terminal type | Screw |
Degree of protection (IP) | IP66 |