The production of this product is planned to end on 2027-06-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Application | Indicator |
| Size | 22 mm |
| Shape | Round |
| Profile | Flat |
| Indicator color | Green |
| LED lamp color | Green |
| Rated operating voltage Ue | 5.4-6.6 V |
| Voltage type | AC |
| Terminal type | Screw |
| Degree of protection (IP) | IP66 |