A22NS/W
Selector switches with universal design, emphasis on color coding, workability and safety
Complete line of 22 mm selectors. These reliable switches are offered in a wide range of colors and bezel material.
- Knob style selector switches provide users with a reliable way to start or choose between machine operations.
- 2 and 3-position switches with manual or automatic reset.
- Mounting depth less than 46.8 mm behind panel.
- Up to 6 contact blocks (3 contact blocks across and 2 rows deep).
- Symmetrical contact block.
- Push-In Plus terminal block type.
- Snap-in switch unit for quick and easy mounting.
- RoHS compliant.
Specifications & ordering info
| Product | Application | Bezel material | Color | Number of switch positions | Reset method | Shape | Size | Suitable for illumination | Description | |
|---|---|---|---|---|---|---|---|---|---|---|
|
|
Selector switch | Plastic | Black | 2 | Auto reset on left | Round | 22 mm | No | Selector A22NZ 22 dia., 2 position, NON-Lighted, bezel plastic, auto reset on left, color black |
|
|
|
Selector switch | Plastic | Black | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ 22 dia., 2 position, NON-Lighted, bezel plastic, manual, color black |
|
|
|
Selector switch | Plastic | Green | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ 22 dia., 2 position, NON-Lighted, bezel plastic, manual, color green |
|
|
|
Selector switch | Plastic | Red | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, 2 position, NON-Lighted, bezel PLASTIC, MANUAL, COLOR RED |
|
|
|
Selector switch | Plastic | Blue | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ 22 dia., 2 position, Lighted, bezel plastic, manual, color blue |
|
|
|
Selector switch | Plastic | Green | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ 22 dia., 2 position, Lighted, bezel plastic, manual, color green |
|
|
|
Selector switch | Plastic | Red | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ 22 dia., 2 position, Lighted, bezel plastic, manual, color red |
|
|
|
Selector switch | Plastic | White | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ Ø22, 2 position, Lighted, bezel PLASTIC, MANUAL, COLOR WHITE |
|
|
|
Selector switch | Plastic | Yellow | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ 22 dia., 2 position, Lighted, bezel plastic, manual, color yellow |
|
|
|
Selector switch | Brushed metal | Black | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, 2 position, NON-Lighted, bezel brushed metal, MANUAL, COLOR BLACK |
|
|
|
Selector switch | Brushed metal | Red | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, 2 position, NON-Lighted, bezel brushed metal, MANUAL, COLOR RED |
|
|
|
Selector switch | Brushed metal | Green | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ Ø22, 2 position, Lighted, bezel brushed M, MANUAL, COLOR GREEN |
|
|
|
Selector switch | Brushed metal | White | 2 | Manual reset | Round | 22 mm | Yes | Selector A22NZ Ø22, 2 position, Lighted, bezel brushed M, MANUAL, COLOR WHITE |
|
|
|
Selector switch | Plastic | Black | 3 | Auto reset on left and right | Round | 22 mm | No | Selector A22NZ 22 dia., 3 position, NON-Lighted, bezel plastic, auto reset on L/R, color black |
|
|
|
Selector switch | Plastic | Blue | 3 | Auto reset on left and right | Round | 22 mm | Yes | Selector A22NZ Ø22, 3 position, Lighted, bezel PLASTIC, AUTO RESET ON L/R, COLOR BLUE |
|
|
|
Selector switch | Plastic | Green | 3 | Auto reset on left and right | Round | 22 mm | Yes | Selector A22NZ 22 dia., 3 position, Lighted, bezel plastic, auto reset on L/R, color green |
|
|
|
Selector switch | Plastic | Red | 3 | Auto reset on left and right | Round | 22 mm | Yes | Selector A22NZ 22 dia., 3 position, Lighted, bezel plastic, auto reset on L/R, color red |
|
|
|
Selector switch | Plastic | White | 3 | Auto reset on left and right | Round | 22 mm | Yes | Selector A22NZ Ø22, 3 position, Lighted, bezel PLASTIC, AUTO RESET ON L/R, COLOR WHITE |
|
|
|
Selector switch | Plastic | Yellow | 3 | Auto reset on left and right | Round | 22 mm | Yes | Selector A22NZ Ø22, 3 position, Lighted, bezel PLASTIC, AUTO RESET ON L/R, COLOR YELLOW |
|
|
|
Selector switch | Plastic | Black | 3 | Manual reset | Round | 22 mm | No | Selector A22NZ 22 dia., 3 position, NON-Lighted, bezel plastic, manual, color black |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts A22NS/W
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for A22NS/W
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information
