|
A22NZ-A-301
|
Pushbutton accessory A22NZ, Tightening Wrench |
|
|
A22NZ-A-302
|
Pushbutton accessory A22NZ, LED Lamp Extractor |
|
|
A22NZ-A-303
|
Pushbutton accessory A22NZ, Protective Cover |
|
|
A22NZ-A-401
|
Pushbutton accessory A22NZ 22 dia., plastic hole plug |
|
|
A22NZ-A-402
|
Pushbutton accessory A22NZ, metal Hole Plug |
|
|
A22NZ-A-403
|
Pushbutton accessory A22NZ Ø22, Lock Ring |
|
|
A22NZ-A-50103
|
Pushbutton accessory A22NZ 22 dia., Small Legend Plate Frame |
|
|
A22NZ-A-50501
|
Pushbutton accessory A22NZ Ø22, Lock Ring |
|
|
A22NZ-A-51103
|
Pushbutton accessory A22NZ 22 dia., Large Legend Plate Frame |
|
|
A22NZ-A-C01
|
Pushbutton accessory A22NZ, Reinforcement Plate |
|
|
A22NZ-H-01
|
Pushbutton accessory A22NZ, Mounting Collar |
|
|
A22NZ-L-AA
|
Pushbutton accessory A22NZ, Blue LED Lamp 6 VDC |
|
|
A22NZ-L-AB
|
Pushbutton accessory A22NZ, Blue LED Lamp 12 VAC/DC |
|
|
A22NZ-L-AC
|
Pushbutton accessory A22NZ, blue LED Lamp 24 VAC/DC |
|
|
A22NZ-L-AD
|
Pushbutton accessory A22NZ, Blue LED Lamp 100/110/120 VAC |
|
|
A22NZ-L-AE
|
Pushbutton accessory A22NZ, Blue LED Lamp 200/220/230 VAC |
|
|
A22NZ-S-G1A
|
Pushbutton A22NZ, Contact Block SPST-NO (blue) |
|
|
A22NZ-S-G1B
|
Pushbutton A22NZ, Contact Block SPST-NC (orange) |
|
|
A22NZ-S-P1A
|
A22N Contact blocks, SPST-NO, push-in terminal |
|
|
A22NZ-S-P1B
|
A22N Contact blocks, SPST-NC, push-in terminal |
|
|
A22NZ-S-P2A
|
A22N Contact blocks, DPST-NO, push-in terminal |
|
|
A22NZ-S-P2B
|
A22N contact blocks, DPST-NC, push-in terminal |
|
|
A22NZ-S-P2C
|
A22N Contact blocks, SPST-NO + SPST-NC, push-in terminal |
|
|
A22NZ-T-AP
|
A22N Lighting Units, 6 VDC, push-in terminal |
|
|
A22NZ-T-B
|
Pushbutton accessory A22NZ, Lighting Unit 12 VAC/VDC |
|
|
A22NZ-T-BP
|
A22N Lighting Units, 12 VAC/DC, push-in terminal |
|
|
A22NZ-T-C
|
Pushbutton accessory A22NZ, Lighting Unit 24 VAC/VDC |
|
|
A22NZ-T-CP
|
A22N Lighting Units, 24 VAC/DC, push-in terminal |
|
|
A22NZ-T-D
|
Pushbutton accessory A22NZ, Lighting Unit 100/110/120 VAC |
|
|
A22NZ-T-DP
|
A22N Lighting Units, 100/110/120 VAC, push-in terminal |
|
|
A22NZ-T-E
|
Pushbutton accessory A22NZ, Lighting Unit 200/220/230 VAC |
|
|
A22NZ-T-EP
|
A22N Lighting Units, 200/220/230/240 VAC, push-in terminal |
|