Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A22NZ-2BM-TGA

Selector A22NZ 22 dia., 2 position, Lighted, bezel plastic, manual, color green

Specifications

Application Selector switch
Bezel material Plastic
Color Green
Number of switch positions 2
Reset method Manual reset
Shape Round
Size 22 mm
Suitable for illumination

Accessories

A22NZ-A-301 Pushbutton accessory A22NZ, Tightening Wrench
A22NZ-A-302 Pushbutton accessory A22NZ, LED Lamp Extractor
A22NZ-A-303 Pushbutton accessory A22NZ, Protective Cover
A22NZ-A-401 Pushbutton accessory A22NZ 22 dia., plastic hole plug
A22NZ-A-402 Pushbutton accessory A22NZ, metal Hole Plug
A22NZ-A-403 Pushbutton accessory A22NZ Ø22, Lock Ring
A22NZ-A-50103 Pushbutton accessory A22NZ 22 dia., Small Legend Plate Frame
A22NZ-A-50501 Pushbutton accessory A22NZ Ø22, Lock Ring
A22NZ-A-51103 Pushbutton accessory A22NZ 22 dia., Large Legend Plate Frame
A22NZ-A-C01 Pushbutton accessory A22NZ, Reinforcement Plate
A22NZ-H-01 Pushbutton accessory A22NZ, Mounting Collar
A22NZ-L-GA Pushbutton accessory A22NZ, Green LED Lamp 6 VDC
A22NZ-L-GB Pushbutton accessory A22NZ, Green LED Lamp 12 VAC/DC
A22NZ-L-GC Pushbutton accessory A22NZ, green LED Lamp 24 VAC/DC
A22NZ-L-GD Pushbutton accessory A22NZ, Green LED Lamp 100/110/120 VAC
A22NZ-L-GE Pushbutton accessory A22NZ, green LED Lamp 200/220/230 VAC
A22NZ-S-G1A Pushbutton A22NZ, Contact Block SPST-NO (blue)
A22NZ-S-G1B Pushbutton A22NZ, Contact Block SPST-NC (orange)
A22NZ-S-P1A A22N Contact blocks, SPST-NO, push-in terminal
A22NZ-S-P1B A22N Contact blocks, SPST-NC, push-in terminal
A22NZ-S-P2A A22N Contact blocks, DPST-NO, push-in terminal
A22NZ-S-P2B A22N contact blocks, DPST-NC, push-in terminal
A22NZ-S-P2C A22N Contact blocks, SPST-NO + SPST-NC, push-in terminal
A22NZ-T-AP A22N Lighting Units, 6 VDC, push-in terminal
A22NZ-T-B Pushbutton accessory A22NZ, Lighting Unit 12 VAC/VDC
A22NZ-T-BP A22N Lighting Units, 12 VAC/DC, push-in terminal
A22NZ-T-C Pushbutton accessory A22NZ, Lighting Unit 24 VAC/VDC
A22NZ-T-CP A22N Lighting Units, 24 VAC/DC, push-in terminal
A22NZ-T-D Pushbutton accessory A22NZ, Lighting Unit 100/110/120 VAC
A22NZ-T-DP A22N Lighting Units, 100/110/120 VAC, push-in terminal
A22NZ-T-E Pushbutton accessory A22NZ, Lighting Unit 200/220/230 VAC
A22NZ-T-EP A22N Lighting Units, 200/220/230/240 VAC, push-in terminal

Downloads