Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A22NZ-2BM-NRA

Selector A22NZ Ø22, 2 position, NON-Lighted, bezel PLASTIC, MANUAL, COLOR RED

Specifications

Application Selector switch
Bezel material Plastic
Color Red
Number of switch positions 2
Reset method Manual reset
Shape Round
Size 22 mm
Suitable for illumination

Accessories

A22NZ-A-301 Pushbutton accessory A22NZ, Tightening Wrench
A22NZ-A-303 Pushbutton accessory A22NZ, Protective Cover
A22NZ-A-401 Pushbutton accessory A22NZ 22 dia., plastic hole plug
A22NZ-A-402 Pushbutton accessory A22NZ, metal Hole Plug
A22NZ-A-403 Pushbutton accessory A22NZ Ø22, Lock Ring
A22NZ-A-50103 Pushbutton accessory A22NZ 22 dia., Small Legend Plate Frame
A22NZ-A-50501 Pushbutton accessory A22NZ Ø22, Lock Ring
A22NZ-A-51103 Pushbutton accessory A22NZ 22 dia., Large Legend Plate Frame
A22NZ-A-C01 Pushbutton accessory A22NZ, Reinforcement Plate
A22NZ-H-01 Pushbutton accessory A22NZ, Mounting Collar
A22NZ-S-G1A Pushbutton A22NZ, Contact Block SPST-NO (blue)
A22NZ-S-G1B Pushbutton A22NZ, Contact Block SPST-NC (orange)
A22NZ-S-P1A A22N Contact blocks, SPST-NO, push-in terminal
A22NZ-S-P1B A22N Contact blocks, SPST-NC, push-in terminal
A22NZ-S-P2A A22N Contact blocks, DPST-NO, push-in terminal
A22NZ-S-P2B A22N contact blocks, DPST-NC, push-in terminal
A22NZ-S-P2C A22N Contact blocks, SPST-NO + SPST-NC, push-in terminal

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.