A22NZ-2MM-NRA
Selector A22NZ Ø22, 2 position, NON-Lighted, bezel brushed metal, MANUAL, COLOR RED
Specifications
Application | Selector switch |
Bezel material | Brushed metal |
Color | Red |
Number of switch positions | 2 |
Reset method | Manual reset |
Shape | Round |
Size | 22 mm |
Suitable for illumination |