A22NZ-2BM-NGA
Selector A22NZ 22 dia., 2 position, NON-Lighted, bezel plastic, manual, color green
Specifications
Application | Selector switch |
Bezel material | Plastic |
Color | Green |
Number of switch positions | 2 |
Reset method | Manual reset |
Shape | Round |
Size | 22 mm |
Suitable for illumination |