A22NK
22 mm dia. keyed selector switches with flexible bezel options
These reliable keyed switches are offered in a full range of 2 or 3 release positions with either manual or auto reset operations.
- Extra security available with keyed selector switches, only authorized key-holders can change settings.
- 2- and 3-position switches with manual or automatic reset.
- Mounting depth less than 46.8 mm behind panel.
- Up to 6 contact blocks (3 contact blocks across and 2 rows deep).
- Symmetrical contact block.
- Push-in Plus terminal block type.
- Snap-in switch unit for quick and easy mounting.
- RoHS compliant.
Specifications & ordering info
| Product | Application | Bezel material | Key release position | Number of switch positions | Reset method | Shape | Size | Suitable for illumination | Description | |
|---|---|---|---|---|---|---|---|---|---|---|
|
|
Key selector switch | Plastic | All | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ 22 dia., Key type S, 2 position, bezel plastic, manual, release position all |
|
|
|
Key selector switch | Plastic | Left | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ 22 dia., Key type S, 2 position, bezel plastic, manual, release position left |
|
|
|
Key selector switch | Plastic | Right | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 2 position, bezel plastic, MANUAL, RELEASE position RIGHT |
|
|
|
Key selector switch | Brushed metal | All | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 2 position, bezel brushed M, MANUAL, RELEASE position ALL |
|
|
|
Key selector switch | Brushed metal | Left | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ 22 dia., Key type S, 2 position, bezel brushed M, manual, release position left |
|
|
|
Key selector switch | Brushed metal | Right | 2 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 2 position, bezel brushed M, MANUAL, RELEASE position RIGHT |
|
|
|
Key selector switch | Metal | Center | 3 | Auto reset on left and right | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 3 position, bezel plastic, AUTO RESET ON L/R, RELEASE position CENTER |
|
|
|
Key selector switch | Plastic | All | 3 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 3 position, bezel plastic, MANUAL, RELEASE position ALL |
|
|
|
Key selector switch | Plastic | Left | 3 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 3 position, bezel plastic, MANUAL, RELEASE position LEFT |
|
|
|
Key selector switch | Plastic | Right | 3 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 3 position, bezel plastic, MANUAL, RELEASE position RIGHT |
|
|
|
Key selector switch | Plastic | Center | 3 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 3 position, bezel plastic, MANUAL, RELEASE position CENTER |
|
|
|
Key selector switch | Plastic | Left and right | 3 | Manual reset | Round | 22 mm | No | Selector A22NZ Ø22, Key type S, 3 position, bezel plastic, MANUAL, RELEASE position L/R |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts A22NK
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for A22NK
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information
