Specifications
| Application | Key selector switch |
| Bezel material | Plastic |
| Key release position | Left and right |
| Number of switch positions | 3 |
| Reset method | Manual reset |
| Shape | Round |
| Size | 22 mm |
| Suitable for illumination |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Fill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
You now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
| Application | Key selector switch |
| Bezel material | Plastic |
| Key release position | Left and right |
| Number of switch positions | 3 |
| Reset method | Manual reset |
| Shape | Round |
| Size | 22 mm |
| Suitable for illumination |