Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to G9SX

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SX

G9SX

G9SX safety controller – Scalable hardwired solution

G9SX safety controllers are supplied fully configured and pre-programmed, with a wide choice of units designed to be fit for purpose, with no unnecessary functionality. Ideal for use where the flexibility of a programmable safety controller is not needed. The line-up is completed by expansion units with safe timing functions. G9SX units are simple to fit and very robust, with non-wearing solid state outputs. They can be easily connected on modular equipment, and are ideal for non-contact applications where a high number of output cycles is needed.

  • Facilitates partial or complete control system setup
  • Clear LED diagnosis of all in- and output signals for easy maintenance
  • Easy integration
  • Solid-state outputs (excluding Expansion Units)
  • Approved by UL and CSA and EN ISO 13849-1 certified

Specifications & ordering info

Ordering information

Advanced unit

Safety outputs

Auxiliary outputs

No. of input
channels

Max. OFF-delay time 1

Rated voltage

Terminal block type

Order code

Instantaneous

OFF-delayed

3 P channel MOS-FET transistor output

2 P channel MOS-FET transistor output

2 PNP transistor
outputs

1 or 2 channels

0 to 15 sec in
16 steps

24 VDC

Screw terminals

G9SX-AD322-T15-RT

Cage clamp terminals

G9SX-AD322-T15-RC

2 P channel MOS-FET transistor output

2 P channel MOS-FET transistor output

2 PNP transistor
outputs

1 or 2 channels

0 to 150 sec in
16 steps

24 VDC

Screw terminals

G9SX-AD-322-T150-RT

Cage clamp terminals

G9SX-AD-322-T150-RC

0 to 15 sec in
16 steps

24 VDC

Screw terminals

G9SX-ADA-222-T15-RT

Cage clamp terminals

G9SX-ADA-222-T15-RC

0 to 150 sec in
16 steps

24 VDC

Screw terminals

G9SX-ADA-222-T150-RT

Cage clamp terminals

G9SX-ADA-222-T150-RC

Basic unit

Safety outputs

Auxiliary outputs

No. of input
channels

Rated voltage

Terminal block type

Order code

Instantaneous

OFF-delayed

2 P channel MOS FET transistor output

-

2 PNP transistor
output

1 or 2 channels

24 VDC

Screw terminals

G9SX-BC202-RT

Cage clamp terminals

G9SX-BC202-RC

Expansion unit

Safety outputs

Auxiliary outputs

OFF-delay time

Rated voltage

Terminal block type

Order code

Instantaneous

OFF-delayed

4 PST-NO (contact)

-

2 (solid state) PNP
transistor outputs

-

24 VDC

Screw terminals

G9SX-EX401-RT

Cage clamp terminals

G9SX-EX401-RC

-

4 PST-NO (contact)

Synchronized with
G9S-X-AD - unit

Screw terminals

G9SX-EX041-T-RT

Cage clamp terminals

G9SX-EX041-T-RC

Specifications

Power input

Item

G9SX-AD_

G9SX-BC202-_

G9SX-EX-_

Rated supply voltage

20.4 to 26.4 VDC (24 VDC -15% +10%)

Inputs

Item

G9SX-AD_

G9SX-BC202-_

Safety input

Operating voltage: 20.4 VDC to 26.4 VDC,
internal impedance: Approx. 2.8 kΩ

Feedback/reset input

Outputs

Item

G9SX-AD_

G9SX-BC202-_

Instantaneous safety output
OFF-delayed safety output

P channel MOS FET transistor output

Load current: Using 2 outputs or less: 1 A DC max.

Using 3 outputs or more: 0.8 A DC max.

P channel MOS FET transistor output

Load current: Using 1 output: 1 A DC max.

Using 2 outputs: 0.8 A DC max.

Auxiliary output

PNP transistor output
Load current: 100 mA max.

Expansion unit

Item

G9SX-EX-_

Rated load

250 VAC, 3A/30 VDC, 3A (resistive load)

Rated carry current

3 A

Maximum switching voltage

250 VAC, 125 VDC

Characteristics

Item

G9SX-AD_

G9SX-BC202-_

G9SX-EX-_

Operating time (OFF to ON state)

50 ms max. (Safety input: ON)

100 ms max. (Logical AND connection input: ON)

50 ms max. (Safety input: ON)

30 ms max.

Response time (ON to OFF state)

15 ms max.

10 ms max.

Durability

Electrical

-

100,000 cycles min.

Mechanical

-

5,000,000 cycles min.

Ambient temperature

-10°C +55°C (with no icing or condensation)


1. The OFF-delay time can be set in 16 steps as follows: T15: 0/0.2/0.3/0.4/0.5/0.6/0.7/1/1.5/2/3/4/5/7/10/15 s, T150: 0/10/20/30/40/50/60/70/80/90/100/110/120/130/140/150 s.

1. The OFF-delay time can be set in 16 steps as follows: T15: 0/0.2/0.3/0.4/0.5/0.6/0.7/1/1.5/2/3/4/5/7/10/15 s, T150: 0/10/20/30/40/50/60/70/80/90/100/110/120/130/140/150 s.

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts G9SX

g9sx series 600x390 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for G9SX

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g9sx series 600x390 prod

Personal details

G9SX

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Models

G9SX-AD/-BC/-EX - Flexible safety unit

  • Clear and transparent segmentation of safety functions by use of unique "AND" connection
  • Solid-state outputs for long life and relay outputs in extension box available
  • Detailed LED indications enable easy diagnosis
  • Clever feedback signals for easy maintenance
  • Up to PLe/Cat.4 according to EN ISO 13849-1 and SIL 3 according to IEC 61508

G9SX-GS Safety guard switching unit

  • Two operation modes to support: 1) Auto switching for applications where machine and worker co-operate. 2) Manual switching for applications with limitation in operation like maintenance.
  • Clear and transparent segmentation of safety functions by use of unique "AND"connection
  • Clear LED diagnosis of all in- and output signals for easy maintenance
  • Up to PLe/Cat.4 according to EN ISO 13849-1 and SIL 3 according to IEC 61508

G9SX-SM - Standstill monitoring unit

  • Ready to use – covering all standard applications without additional setup
  • Easy integration in star- and delta wiring
  • Clear LED diagnosis of all in- and output signals for easy maintenance
  • Up to PLe/Cat.4 according to EN ISO 13849-1

G9SX-LM - Limited speed monitoring unit

  • Preset of limited speed frequency by using integrated preset switches
  • Easy integration in G9SX-Systems by using unique logical "AND" connection
  • Clear LED diagnosis of all in- and output signals for easy maintenance
  • Up to PLd/Cat.3 according to EN ISO 13849-1

G9SX-NS - Electronic non-contact door monitoring system

  • Stable operation reduce controller errors caused by unstable doors
  • Connect up to 30 non-contact door switches with LED to one controller
  • Clear LED diagnosis of all in- and outputs
  • Up to PLd/Cat.3 according to EN ISO 13849-1

Downloads