E6F-A
Rugged housing rotary encoder
The E6F family of dia 60mm rotary encoders features a rugged housing.
- Stronger shaft and higher durability (120 N in radial direction and 50 N in thrust direction) than previous E6F Encoders
- Drip-proof construction meets IP64F standards
- High-resolution models (1024 pulses max. per revolution)
- Faster response for high-speed control applications (grey code: 20 kHz)
Specifications & ordering info
| Product | Model | Construction size | Resolution per rotation | Output code | Shaft diameter | Power supply voltage | Output type | Connection method | Cable length | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Absolute encoder | 60 mm | 360 | BCD | 10 mm | 5-12 V | NPN | System connector | 2 m | Encoder, absolute, 360 ppr, 10-bit, 5-12 VDC, BCD output, 2 m cable, H8PR connector |
|
|
|
Absolute encoder | 60 mm | 360 | BCD | 10 mm | 5-12 V | NPN | System connector | 5 m | Encoder, absolute, 360 ppr, 10-bit, 5-12 VDC, BCD output, 5 m cable with connector |
|
|
|
Absolute encoder | 60 mm | 360 | Gray | 10 mm | 12-24 V | PNP | Cable | 2 m | Encoder, absolute, 360ppr, 8-bit, 12-24 VDC, gray code output, 2m cable |
|
|
|
Absolute encoder | 60 mm | 256 | Gray | 10 mm | 12-24 V | NPN | System connector | 2 m | Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
|
|
Absolute encoder | 60 mm | 360 | Gray | 10 mm | 12-24 V | NPN | System connector | 2 m | Encoder, absolute, 360ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E6F-A
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E6F-A
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]