Specifications & ordering info
| Product | Model | Construction size | Pulses per rotation | Signal outputs | Shaft diameter | Power supply voltage | Output configuration | Output type | Connection method | Cable length | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Incremental encoder | 25 mm | 100 | A | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 100ppr, 12-24 VDC, NPN open collector, 0.5 m cable |
|
|
|
Incremental encoder | 25 mm | 100 | A | 4 mm | 12-24 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 100ppr, 12-24 VDC, NPN open collector, 2 m cable |
|
|
|
Incremental encoder | 25 mm | 360 | A | 4 mm | 12-24 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 360ppr, 12-24 VDC, NPN open collector, 2 m cable |
|
|
|
Incremental encoder | 25 mm | 60 | A | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 60 ppr, 12 to 24 VDC, NPN open collector, 0.5 m cable |
|
|
|
Incremental encoder | 25 mm | 60 | A | 4 mm | 12-24 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 60 ppr, 12 to 24 VDC, NPN open collector, 2 m cable |
|
|
|
Incremental encoder | 25 mm | 200 | A, B | 4 mm | 5-12 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 200ppr, 5-12 VDC, NPN open collector, 0.5 m cable |
|
|
|
Incremental encoder | 25 mm | 360 | A, B | 4 mm | 5-12 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 360 ppr, 5 to 12 VDC, 2-phase, NPN output, 2 m cable |
|
|
|
Incremental encoder | 25 mm | 100 | A, B | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 100ppr, 12-24 VDC, NPN open collector, 0.5m cable |
|
|
|
Incremental encoder | 25 mm | 100 | A, B | 4 mm | 12-24 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 100ppr, 12-24 VDC, NPN open collector, 2m cable |
|
|
|
Incremental encoder | 25 mm | 200 | A, B | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 200ppr, 12-24 VDC, 2-phase, NPN open collector, 0.5m cable |
|
|
|
Incremental encoder | 25 mm | 200 | A, B | 4 mm | 12-24 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 200ppr, 12-24 VDC, 2-phase, NPN open collector, 2m cable |
|
|
|
Incremental encoder | 25 mm | 360 | A, B | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 360ppr, 12-24 VDC, NPN open collector, 2-phase, 0.5m cable |
|
|
|
Incremental encoder | 25 mm | 500 | A, B | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 500 ppr, 12 to 24 VDC, 2-phase, NPN open collector, 0.5 m cable |
|
|
|
Incremental encoder | 25 mm | 100 | A, B, Z | 4 mm | 5-12 V | Open collector | NPN | Cable | 2 m | Encoder, incremental, 100ppr, 5-12 VDC, NPN open collector, 2 m cable |
|
|
|
Incremental encoder | 25 mm | 500 | A, B, Z | 4 mm | 5-12 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 500ppr, 5-12 VDC, NPN open collector, 0.5 m cable |
|
|
|
Incremental encoder | 25 mm | 200 | A, B, Z | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 200 ppr, 12 to 24 VDC, NPN open collector, 0.5 m cable |
|
|
|
Incremental encoder | 25 mm | 360 | A, B, Z | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 360ppr, 12-24 VDC, NPN open collector, 0.5m cable |
|
|
|
Incremental encoder | 25 mm | 500 | A, B, Z | 4 mm | 12-24 V | Open collector | NPN | Cable | 0.5 m | Encoder, incremental, 500ppr, 12-24 VDC, NPN open collector, 0.5m cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E6A2-C
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E6A2-C
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]