E6A2-CW5C 100P/R 2M
Encoder, incremental, 100ppr, 12-24 VDC, NPN open collector, 2m cable
Specifications
Model | Incremental encoder |
Construction size | 25 mm |
Pulses per rotation | 100 |
Signal outputs | A, B |
Shaft diameter | 4 mm |
Power supply voltage | 12-24 V |
Output type | NPN |
Connection method | Cable |
Cable length | 2 m |