E6A2-CW3C 200P/R 0.5M
Encoder, incremental, 200ppr, 5-12 VDC, NPN open collector, 0.5 m cable
Specifications
Model | Incremental encoder |
Construction size | 25 mm |
Pulses per rotation | 200 |
Signal outputs | A, B |
Shaft diameter | 4 mm |
Power supply voltage | 5-12 V |
Output type | NPN |
Connection method | Cable |
Cable length | 0.5 m |