Specifications
Model | Incremental encoder |
Construction size | 25 mm |
Pulses per rotation | 200 |
Signal outputs | A, B |
Shaft diameter | 4 mm |
Power supply voltage | 12-24 V |
Output type | NPN |
Connection method | Cable |
Cable length | 2 m |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadWe are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadYou now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
Model | Incremental encoder |
Construction size | 25 mm |
Pulses per rotation | 200 |
Signal outputs | A, B |
Shaft diameter | 4 mm |
Power supply voltage | 12-24 V |
Output type | NPN |
Connection method | Cable |
Cable length | 2 m |