E6A2-CW3C 360P/R 2M
Encoder, incremental, 360 ppr, 5 to 12 VDC, 2-phase, NPN output, 2 m cable
Specifications
Model | Incremental encoder |
Construction size | 25 mm |
Pulses per rotation | 360 |
Signal outputs | A, B |
Shaft diameter | 4 mm |
Power supply voltage | 5-12 V |
Output type | NPN |
Connection method | Cable |
Cable length | 2 m |