Specifications
| Model | Incremental encoder |
| Construction size | 25 mm |
| Pulses per rotation | 100 |
| Signal outputs | A |
| Shaft diameter | 4 mm |
| Power supply voltage | 12-24 V |
| Output type | NPN |
| Connection method | Cable |
| Cable length | 0.5 m |
| Output configuration | Open collector |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Fill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
You now have access to
A confirmation email has been sent to
Continue to page| Model | Incremental encoder |
| Construction size | 25 mm |
| Pulses per rotation | 100 |
| Signal outputs | A |
| Shaft diameter | 4 mm |
| Power supply voltage | 12-24 V |
| Output type | NPN |
| Connection method | Cable |
| Cable length | 0.5 m |
| Output configuration | Open collector |