Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E6A2-CWZ5C 200P/R 0.5M

Encoder, incremental, 200 ppr, 12 to 24 VDC, NPN open collector, 0.5 m cable

Specifications

Model Incremental encoder
Construction size 25 mm
Pulses per rotation 200
Signal outputs A, B, Z
Shaft diameter 4 mm
Power supply voltage 12-24 V
Output type NPN
Connection method Cable
Cable length 0.5 m

Accessories

E69-C04B Accessory encoder, shaft coupling dia. 4mm

Downloads