Specifications & ordering info
| Product | Model | Construction size | Pulses per rotation | Signal outputs | Type of shaft | Shaft diameter | Power supply voltage | Output configuration | Output type | Connection method | Cable length | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Incremental encoder | 50 mm | 1000 | A, B, Z | Solid | 6 mm | 4.8-5.2 V | Line driver (RS-422) | Cable | 2 m | Encoder, incremental, 1000ppr, 5 VDC, Line driver output, 2m cable |
|
|
|
|
Incremental encoder | 50 mm | 1000 | A, B, Z | Solid | 6 mm | 4.8-5.2 V | Line driver (RS-422) | Cable | 5 m | Encoder, incremental, 1000 ppr, 5 VDC, Line driver output, 5 m cable |
|
|
|
|
Incremental encoder | 50 mm | 1024 | A, B, Z | Solid | 6 mm | 4.8-5.2 V | Line driver (RS-422) | Cable | 2 m | Encoder, incremental, 1024 ppr, 5 VDC, Line driver output, 2 m cable |
|
|
|
|
Incremental encoder | 50 mm | 2000 | A, B, Z | Solid | 6 mm | 4.8-5.2 V | Line driver (RS-422) | Cable | 2 m | Encoder, incremental, 2000ppr, 5 VDC, Line driver output, 2m cable |
|
|
|
|
Incremental encoder | 50 mm | 500 | A, B, Z | Solid | 6 mm | 4.8-5.2 V | Line driver (RS-422) | Cable | 2 m | Encoder, incremental, 500ppr, 5 VDC, Line driver output, 2m cable |
|
|
|
|
Incremental encoder | 50 mm | 1000 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 2 m | Encoder, incremental, 1000ppr, 12-24 VDC, PNP output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 100 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 2 m | Encoder, incremental, 100ppr, 12-24 VDC, PNP output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 2000 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 2 m | Encoder, incremental, 2000ppr, 12-24 VDC, PNP output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 200 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 2 m | Encoder, incremental, 200ppr, 12-24 VDC, PNP output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 360 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 2 m | Encoder, incremental, 360ppr, 12-24 VDC, PNP output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 500 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 2 m | Encoder, incremental, 500ppr, 12-24 VDC, PNP output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 1000 | A, B, Z | 6 mm | 12-24 V | PNP | Cable | 5 m | Encoder, incremental, 1000 ppr, 12-24 VDC, PNP output, 5 m cable |
|
||
|
|
Incremental encoder | 50 mm | 1000 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 1000ppr, 5-24 VDC, NPN output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 100 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 100ppr, 5-24 VDC, NPN output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 1024 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 1024 ppr, 5 to 24 VDC, NPN output, 2 m cable |
|
||
|
|
Incremental encoder | 50 mm | 10 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 10ppr, 5-24 VDC, NPN output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 1500 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 1500ppr, 5-24 VDC, NPN output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 2000 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 2000ppr, 5-24 VDC, NPN output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 200 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 200ppr, 5-24 VDC, NPN output, 2m cable |
|
||
|
|
Incremental encoder | 50 mm | 360 | A, B, Z | 6 mm | 5-24 V | NPN | Cable | 2 m | Encoder, incremental, 360ppr, 5-24 VDC, NPN output, 2m cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E6C2-C / E6C3-C
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E6C2-C / E6C3-C
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]