Specifications & ordering info
| Product | Model | Construction size | Resolution per rotation | Output code | Shaft diameter | Power supply voltage | Output type | Connection method | Cable length | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Absolute encoder | 50 mm | 256 | Gray | 6 mm | 5-12 V | NPN | Cable | 2 m | Encoder, absolute, 256ppr, 8-bit, 5-12 VDC, gray code output, 2 m cable |
|
|
|
Absolute encoder | 50 mm | 256 | Gray | 6 mm | 12-24 V | NPN | Cable | 2 m | Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2 m cable |
|
|
|
Absolute encoder | 50 mm | 256 | Gray | 6 mm | 12-24 V | NPN | Cable | 5 m | Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 5 m cable |
|
|
|
Absolute encoder | 50 mm | 256 | Gray | 6 mm | 12-24 V | NPN | System connector | 2 m | Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
|
|
Absolute encoder | 50 mm | 256 | Gray | 6 mm | 12-24 V | NPN | System connector | 5 m | Encoder, absolute, 256 ppr, 8-bit, 12 to 24 VDC gray code output, 5 m cable, H8PS connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E6CP-A
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E6CP-A
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download