Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E6C3-A

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E6C3-A

E6C3-A

Improved water resistant rotary encoder

The E6C family of dia 50mm incremental rotary encoders features an improved water resistance compared to standard models.

  • IP65f drip-proof, oil-proof construction
  • 8mm shaft Diameter

Specifications & ordering info

Product Model Construction size Resolution per rotation Output code Shaft diameter Power supply voltage Output type Connection method Cable length Description
E6C3-AG5B 1024P/R 2M
E6C3-AG5B 360P/R 2M
E6C3-AG5B 720P/R 2M
E6C3-AG5C 1024P/R 2M
E6C3-AG5C 360P/R 2M
E6C3-AG5C-C 256P/R 2M+
E6C3-AG5C-C 360P/R 2M
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me E6C3-A

e6c3-a img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E6C3-A

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

e6c3-a img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads