E6C3-AG5C-C 256P/R 2M
Encoder, absolute, 256ppr, 9-bit, 12-24 VDC, NPN open collector, gray code output, 2m cable
Specifications
Model | Absolute encoder |
Construction size | 50 mm |
Resolution per rotation | 256 |
Output code | Gray |
Shaft diameter | 8 mm |
Power supply voltage | 12-24 V |
Output type | NPN |
Connection method | System connector |
Cable length | 2 m |