Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E6C3-AG5B 360P/R 2M

Encoder, absolute, 360ppr, 9-bit, 12-24 VDC, PNP open collector, gray code output, 2m cable

Specifications

Model Absolute encoder
Construction size 50 mm
Resolution per rotation 360
Output code Gray
Shaft diameter 8 mm
Power supply voltage 12-24 V
Output type PNP
Connection method Cable
Cable length 2 m

Accessories

E69-C08B Accessory encoder, shaft coupling for E6C3-A encoder
E69-C68B Accessory encoder, shaft coupling dia. 6mm and 8mm

Downloads