Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E6C3-CWZ3XH 3600P/R 2M

Encoder incremental 8 dia rugged housing, line driver output, 3600 ppr, 2m cable

Specifications

Model Incremental encoder
Construction size 50 mm
Pulses per rotation 3600
Signal outputs A, B, Z
Shaft diameter 8 mm
Power supply voltage 5-12 V
Output type Line driver (RS-422)
Connection method Cable
Cable length 2 m

Accessories

E69-C08B Accessory encoder, shaft coupling for E6C3-A encoder
E69-C68B Accessory encoder, shaft coupling dia. 6mm and 8mm

Downloads