E2E-X5B2L18 5M
Proximity sensor, inductive, nickel-brass, long body, M18, shielded, 5 mm, DC, 3-wire, PNP NC, 5 m cable
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 5 mm |
Overall length of sensor | 77.3 mm |
Thread length | 60 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 5 m |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP67G/IP69K |