E2E-X2C1L8-M1
Proximity sensor, inductive, long SUS body M8, shielded, 2 mm, DC, 3-wire, NPN NO, M12 connector
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Overall length of sensor | 53 mm |
Thread length | 36 mm |
Material housing | Stainless steel |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP69K |