E2E-X4B1T12-M1
Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 4 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Specifications
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 4 mm |
Overall length | 48 mm |
Thread length | 29 mm |
Material housing | Brass, nickel plated |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
IO-Link baud rate | COM3 (230.4 kbps) |
Degree of protection (IP) | IP67/IP69K |