Specifications
Size | M12 |
Mounting type | Non-flush |
Sensing distance | 16 mm |
Overall length of sensor | 70 mm |
Thread length | 48 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP69K |