Specifications
Size | M30 |
Mounting type | Non-flush |
Sensing distance | 30 mm |
Overall length of sensor | 82.3 mm |
Thread length | 50 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP67G/IP69K |