E2E-X6MD18-R 2M
Proximity sensor, inductive, stainless steel, M8, non-shielded, 6 mm, NO, 2 m cable robotic, DC 2-wire
Specifications
Size | M8 |
Mounting type | Non-flush |
Sensing distance | 6 mm |
Overall length | 37.8 mm |
Thread length | 20 mm |
Material housing | Stainless steel |
Output type | 2-wire |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
Features | Flexible cable |
Degree of protection (IP) | IP67/IP67G/IP69K |