Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 14 mm |
Overall length of sensor | 77.3 mm |
Thread length | 59 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | N/A |
Degree of protection (IP) | IP67/IP67G/IP69K |