E2E-X2C18-M3
Proximity sensor, inductive, short SUS body M8, shielded, 2 mm, DC, 3-wire, NPN NO, M8 connector 4 pins
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Overall length of sensor | 39 mm |
Thread length | 22 mm |
Material housing | Stainless steel |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M8 - 4 pin |
Cable specifications | - |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP69K |