Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E-X50MB1TL30-R 2M

Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 50 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m robotic cable

Specifications

Size M30
Mounting type Non-flush
Sensing distance 50 mm
Overall length of sensor 97.3 mm
Thread length 65 mm
Material housing Brass, nickel plated
Output type IO-Link, PNP
Operation mode NO
Connection method Cable
Cable specifications PVC (oil-resistant)
Cable length 2 m
IO-Link function
IO-Link baud rate COM3 (230.4 kbps)
Features Flexible cable
Degree of protection (IP) IP67/IP67G/IP69K

Downloads