Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E-X6C112 2M

Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 6 mm, DC, 3-wire, NPN NO, 2 m cable

Specifications

Size M12
Mounting type Quasi-flush
Sensing distance 6 mm
Overall length 47.1 mm
Thread length 28 mm
Material housing Brass, nickel plated
Output type NPN
Operation mode NO
Connection method Cable
Cable specifications PVC (oil-resistant)
Cable length 2 m
IO-Link function
Degree of protection (IP) IP67/IP67G/IP69K

Accessories

Y92E-J12S18 Mounting Sleeves e-jig for M12 Prox

Downloads